STPSC10H12WL

STPSC10H12WL

STPSC10H12D

STPSC10H12D

STPSC10H12B-TR1 NRND

1200 V, 10 A High Surge Silicon Carbide Power Schottky Diode
Quantity $ per Unit Savings
1 - 9$4.250%
10 - 99$3.6215%
100 - 499$2.7336%
500$2.5740%
Contact Sales
In stock:
$4.25
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack1
GradeIndustrial
Package NameDPAK HV 2L
Key features
  • No or negligible reverse recovery
  • Switching behavior independent of temperature
  • Robust high voltage periphery
  • Operating from -40 °C to 175 °C
  • Low VF
  • ECOPACK®2 compliant