📢 Promotion ends on Mar. 31st! Get FREE SHIPPING for your automotive project! Order now! 🛒

STPSC10H12WL

STPSC10H12WL

STPSC10H12D

Active

1200 V, 10 A High Surge Silicon Carbide Power Schottky Diode

Quantity $ per Unit Savings
1 - 9$6.340%
10 - 40$5.7210%
Contact Sales
In stock
$6.34
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AC

The SiC diode, available in TO-220AC, DPAK HV, D²PAK and DO-247 LL, is an ultrahigh performance power Schottky rectifier. It is manufactured using a silicon carbide substrate. The wide band-gap material allows the design of a low VF Schottky diode structure with a 1200 V rating. Due to the Schottky construction, no recovery is shown at turn-off and ringing patterns are negligible. The minimal capacitive turn-off behavior is independent of temperature. Especially suited for use in PFC and secondary side applications, this ST SiC diode will boost the performance in hard switching conditions. This rectifier will enhance the performance of the targeted application. Its high forward surge capability ensures a good robustness during transient phases.

Key features
  • No or negligible reverse recovery
  • Switching behavior independent of temperature
  • Robust high voltage periphery
  • Operating from -40 °C to 175 °C
  • Low VF
  • ECOPACK®2 compliant