STPSC12C065DY Active

Automotive 650 V, 12 A SiC Power Schottky Diode
Quantity $ per Unit Savings
1 - 9$3.040%
10 - 99$2.5915%
100 - 499$1.9536%
500$1.8439%
Contact Sales
In stock:
$3.04
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NameTO-220AC
Key features
  • No or negligible reverse recovery
  • Switching behavior independent of temperature
  • Dedicated to PFC applications
  • High forward surge capability
  • AEC-Q101 qualified
  • PPAP capable
  • ECOPACK®2 compliant component