📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

STPSC12H065CT

NRND

650 V, 12 A dual High Surge Silicon Carbide Power Schottky Diode

Quantity $ per Unit Savings
1 - 9$4.140%
10 - 99$3.7310%
100 - 200$3.0626%
Contact Sales
In stock
$4.15
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB

The SiC diode is an ultrahigh performance power Schottky diode. It is manufactured using a silicon carbide substrate. The wide band gap material allows the design of a Schottky diode structure with a 650 V rating. Due to the Schottky construction, no recovery is shown at turn-off and ringing patterns are negligible. The minimized capacitive charge at turn-off behavior is independent of temperature.


Especially suited for use in interleaved or bridge-less topologies, this dual-diode rectifier will boost the performance in hard switching conditions. Its high forward surge capability ensures a good robustness during transient phases.

Key features
  • No or negligible reverse recovery
  • Switching behavior independent of temperature
  • High forward surge capability
  • ECOPACK®2 compliant component