NRND
1200 V power Schottky silicon carbide diode
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 |
Grade | Industrial |
Package Name | DPAK HV 2L |
The SiC diode, available in TO-220AC and DPAK HV, is an ultrahigh performance power Schottky rectifier. It is manufactured using a silicon carbide substrate. The wide band-gap material allows the design of a low VF Schottky diode structure with a 1200 V rating. Due to the Schottky construction, no...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.80 | 0% |
10-99 | $1.63 | 9% |
100-499 | $1.31 | 27% |
500 | $1.08 | 40% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 |
Grade | Industrial |
Package Name | DPAK HV 2L |
The SiC diode, available in TO-220AC and DPAK HV, is an ultrahigh performance power Schottky rectifier. It is manufactured using a silicon carbide substrate. The wide band-gap material allows the design of a low VF Schottky diode structure with a 1200 V rating. Due to the Schottky construction, no...
Read More
|