STPSC6H12B-TR1 Active

1200 V, 6 A High Surge Silicon Carbide Power Schottky Diode
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack1 (*)
GradeIndustrial
Package NameDPAK HV 2L
Key Features
  • High frequency free-wheel / boost diode
  • Robust high-voltage periphery
  • Ultrafast high voltage switching independent of temperature

ST's 1200 V high-performance rectifier is specifically designed to be used in photo-voltaic inverters or in applications where negligible switching losses are required.


The STPSC6H12 helps to increase the application efficiency yield by up to 2% thanks to its ability to work at high frequency whatever the temperature.


The central lead of the DPAK package is removed to meet the IEC60664 and UL 840 standard requirements for a higher voltage.


These characteristics make it the best-in-class 1200 V diode.

In stock:
$2.81
Range Unit Price Savings
1 - 9$2.810%
10 - 99$2.4513%
100 - 499$1.8335%
500$1.5844%
Contact Sales