Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
Automotive 100 V, 10 A, DPAK Power Schottky Trench Rectifier
| Operating Temp Min Celsius | -40.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | DPAK |
This 10 A, 100 V rectifier is based on ST trench technology that achieves the best-inclass VF/IR trade-off for a given silicon surface.Integrated in a DPAK package, this STPST10H100SB-Y trench, and automotive-graded device is intended to be used in high frequency miniature switched mode power...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.67 | 2% |
| 10-99 | $0.79 | 52% |
| 100-499 | $0.70 | 57% |
| 500 | $0.66 | 60% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | DPAK |
This 10 A, 100 V rectifier is based on ST trench technology that achieves the best-inclass VF/IR trade-off for a given silicon surface.Integrated in a DPAK package, this STPST10H100SB-Y trench, and automotive-graded device is intended to be used in high frequency miniature switched mode power...
Read More
|