$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
100 V, 15 A, DPAK Power Schottky Trench Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
This 15 A, 100 V rectifier is based on ST trench technology that achieves the best-in-class VF/IR trade-off for a given silicon surface.Integrated in a DPAK package, this STPST15H100SB trench rectifier is intended to be used in high frequency miniature switched mode power supplies. It is also an...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.50 | 2% |
| 10-99 | $0.70 | 52% |
| 100-499 | $0.63 | 57% |
| 500 | $0.49 | 67% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
This 15 A, 100 V rectifier is based on ST trench technology that achieves the best-in-class VF/IR trade-off for a given silicon surface.Integrated in a DPAK package, this STPST15H100SB trench rectifier is intended to be used in high frequency miniature switched mode power supplies. It is also an...
Read More
|