Active
100 V, 3 A Power Schottky Trench rectifier
Operating Temp Min Celsius | -40.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SOD128 Flat |
This 3 A, 100 V rectifier is based on ST trench technology that achieves the best-in-class VF/IR trade-off for a given silicon surface.Integrated in flat and space-saving packages, this STPST3H100 trench rectifier is intended to be used in high frequency miniature switched mode power supplies. It...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.47 | 0% |
10-99 | $0.38 | 20% |
100-499 | $0.26 | 45% |
500 | $0.19 | 61% |
500 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SOD128 Flat |
This 3 A, 100 V rectifier is based on ST trench technology that achieves the best-in-class VF/IR trade-off for a given silicon surface.Integrated in flat and space-saving packages, this STPST3H100 trench rectifier is intended to be used in high frequency miniature switched mode power supplies. It...
Read More
|