📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
Automotive 100 V, 3 A Power Schottky Trench Rectifier
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | SOD128 Flat |
This 3 A, 100 V rectifier is based on ST trench technology that achieves the best-in-class VF/IR trade-off for a given silicon surface.Integrated in flat and space-saving packages, this STPST3H100-Y trench, and automotive-graded device is intended to be used in high frequency miniature switched...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.42 | 0% |
10-99 | $0.35 | 16% |
100-240 | $0.25 | 41% |
240 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | SOD128 Flat |
This 3 A, 100 V rectifier is based on ST trench technology that achieves the best-in-class VF/IR trade-off for a given silicon surface.Integrated in flat and space-saving packages, this STPST3H100-Y trench, and automotive-graded device is intended to be used in high frequency miniature switched...
Read More
|