Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
Automotive 100 V, 80 A Trench Schottky Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | HU3PAK |
This 80 A, 100 V rectifier is based on ST trench technology that achieves the best-in-class VF/IR trade-off for a given silicon surface, optimizing the efficiency of the power converters.It has been designed for high frequency switched-mode power supply applications for DC/DC converters used in...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $6.88 | 2% |
| 10-99 | $4.61 | 32% |
| 100-500 | $3.35 | 50% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | HU3PAK |
This 80 A, 100 V rectifier is based on ST trench technology that achieves the best-in-class VF/IR trade-off for a given silicon surface, optimizing the efficiency of the power converters.It has been designed for high frequency switched-mode power supply applications for DC/DC converters used in...
Read More
|