STPTIC-15G2C5

Active

1p5 Tunable capacitor

Quantity $ per Unit Savings
1 - 9$1.4216%
10 - 99$1.147%
100 - 249$1.0018%
250 - 499$0.8729%
500$0.7737%
Contact Sales
Out of stock
$1.22
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameCSP P 0.2 mm
Key features
  • High power capability
  • 5:1 tuning range
  • High linearity
  • High quality factor (Q)
  • Low leakage current
  • Compatible with high voltage control IC (STHVDAC series)
  • Available in wafer level chip scale package:
    • WLCSP package 0.61 x 0.66 x 0.3 mm
  • ECOPACK®2 compliant component
  • Benefit
    • RF tunable passive implementation in mobile phones to optimize antenna radiated performance