STPTIC-15L2C4

Active

Parascan™ tunable integrated capacitor

Quantity $ per Unit Savings
1 - 9$1.1910%
10 - 99$0.9512%
100 - 249$0.8323%
250 - 499$0.7333%
500$0.6441%
Contact Sales
Out of stock
$1.08
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameCSPS 3 SOLDER BARS
Key features
  • High power capability
  • 5:1 tuning range
  • High linearity (48x)
  • High quality factor (Q)
  • Low leakage current
  • Compatible with high voltage control IC (STHVDAC series)
  • RF tunable passive implementation in mobile phones to optimize antenna radiated performance
  • Available in wafer level chip scale package:
    • WLCSP package 0.75 x 0.72 x 0.32 mm
  • ECOPACK®2 compliant component