STPTIC-27L2C5

NRND

Parascan™ tunable integrated capacitor

Quantity $ per Unit Savings
1 - 9$1.150%
10 - 99$0.9220%
100 - 249$0.8030%
250 - 499$0.7139%
500$0.6246%
Contact Sales
In stock
$1.15
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameCSP P 0.2 mm
Key features
  • High power capability
  • 5:1 tuning range
  • Higher linearity (48x)
  • High quality factor (Q)
  • Low leakage current
  • Compatible with high voltage control IC (STHVDAC series)
  • Available in WLCSP package 0.75 x 1.00 x 0.3 mm
  • ECOPACK®2 compliant component
  • Benefit
    • RF tunable passive implementation in mobile phones to optimize antenna radiated performance