Back Friday deals! FREE SHIPPING for all orders - use promo code: ST-ESTORE-BF2021                                                                               Back Friday deals! FREE SHIPPING for all orders - use promo code: ST-ESTORE-BF2021                                                           Back Friday deals! FREE SHIPPING for all orders - use promo code: ST-ESTORE-BF2021                                                           Back Friday deals! FREE SHIPPING for all orders - use promo code: ST-ESTORE-BF2021                                                         Back Friday deals! FREE SHIPPING for all orders - use promo code: ST-ESTORE-BF2021                                                         Back Friday deals! FREE SHIPPING for all orders - use promo code: ST-ESTORE-BF2021

STPTIC-82G2C4

NRND

Parascan™ tunable integrated capacitor

Quantity $ per Unit Savings
1 - 9$1.150%
10 - 99$0.9220%
100 - 249$0.8030%
250 - 499$0.7039%
500$0.6246%
Contact Sales
In stock
$1.15
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameCSPS 3 SOLDER BARS
Key features
  • High power capability
  • 5:1 tuning range
  • High linearity
  • High quality factor (Q)
  • Low leakage current
  • Compatible with high voltage control IC (STHVDAC series)
  • RF tunable passive implementation in mobile phones to optimize antenna radiated performance
  • Available in wafer level chip scale package:
    • WLCSP package 0.75 x 0.72 x 0.32 mm
  • WLCSP package is not sensitive to moisture (MSL = 1)
  • ECOPACK2 compliant component