Back Friday deals! FREE SHIPPING for all orders - use promo code: ST-ESTORE-BF2021                                                                               Back Friday deals! FREE SHIPPING for all orders - use promo code: ST-ESTORE-BF2021                                                           Back Friday deals! FREE SHIPPING for all orders - use promo code: ST-ESTORE-BF2021                                                           Back Friday deals! FREE SHIPPING for all orders - use promo code: ST-ESTORE-BF2021                                                         Back Friday deals! FREE SHIPPING for all orders - use promo code: ST-ESTORE-BF2021                                                         Back Friday deals! FREE SHIPPING for all orders - use promo code: ST-ESTORE-BF2021

STPTIC-82G2C5

NRND

8p2 Tunable capacitor

Quantity $ per Unit Savings
1 - 9$1.420%
10 - 99$1.1420%
100 - 249$1.0030%
250 - 499$0.8739%
500$0.7746%
Contact Sales
In stock
$1.42
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameCSP P 0.2 mm
Key features
  • High power capability
  • 5:1 tuning range
  • High linearity
  • High quality factor (Q)
  • Low leakage current
  • Compatible with high voltage control IC (STHVDAC series)
  • Available in wafer level chip scale package:
    • WLCSP package 0.61 x 0.90 x 0.3 mm
  • ECOPACK®2 compliant component
  • Benefit
    • RF tunable passive implementation in mobile phones to optimize antenna radiated performance