Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.

Active

STQ1NK60ZR-AP

N-channel 600 V, 11 Ohm typ., 0.3 A SuperMESH Power MOSFET in a TO-92 package

ECCN USEAR99
ECCN EUNEC
Packing TypeAmmopack
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-92

This high-voltage device is a Zener-protected N-channel Power MOSFET developed using the SuperMESH technology by STMicroelectronics, an optimization of the well‑established PowerMESH. In addition to a significant reduction in on‑resistance, this device is designed to ensure a high level of...
Read More

Key features
  • Extremely high dv/dt capability
  • Gate charge minimized
  • Improved ESD capability
  • Zener-protected
  • 100% avalanche tested
In stock
Quantity $ per unit Savings
1-9$1.032%
10-99$0.4753%
100-499$0.4259%
500$0.3268%
Contact sales
$1.03
$1.01
ECCN USEAR99
ECCN EUNEC
Packing TypeAmmopack
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-92

This high-voltage device is a Zener-protected N-channel Power MOSFET developed using the SuperMESH technology by STMicroelectronics, an optimization of the well‑established PowerMESH. In addition to a significant reduction in on‑resistance, this device is designed to ensure a high level of...
Read More

Key features
  • Extremely high dv/dt capability
  • Gate charge minimized
  • Improved ESD capability
  • Zener-protected
  • 100% avalanche tested