🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!
📢 Announcement: Orders placed during the US holiday season will begin processing on or after Dec. 1st. 📢
🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
Active
Free
3.3V RS485 compatible with 1.8V I/Os and selectable speed 20Mbps or 250kbps
| Operating Range | Industrial |
| Supply Voltage Min Volt | 1.65 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | VDFPN 10 3x3x1.0 |
The STR485E is a low power differential line transceiver for data transmission standard RS485 applications in half-duplex mode. Data and enable signals are compatible with 1.8 V or 3.3 V supplies.Two speeds are selectable through SLR pin: fast data rate up to 20 Mbps or slow data rate for extended...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.79 | 0% |
| 10-24 | $2.09 | 25% |
| 25-99 | $1.91 | 32% |
| 100-249 | $1.72 | 39% |
| 250-499 | $1.63 | 42% |
| 500 | $1.57 | 44% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Supply Voltage Min Volt | 1.65 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | VDFPN 10 3x3x1.0 |
The STR485E is a low power differential line transceiver for data transmission standard RS485 applications in half-duplex mode. Data and enable signals are compatible with 1.8 V or 3.3 V supplies.Two speeds are selectable through SLR pin: fast data rate up to 20 Mbps or slow data rate for extended...
Read More
|