STR735FZ2T7

NRND

32-BIT ARM7 FLASH MICROCONTROLLER WITH 3x CAN, 4 UARTs, 20 TIMERS, ADC, 12 COMM. INTERFACES

Quantity $ per Unit Savings
1 - 9$21.340%
10 - 24$19.628%
25 - 99$18.8112%
100 - 249$16.5722%
250 - 359$15.7626%
360 - 500$14.7331%
Contact Sales
In stock
$21.33
Parameter NameParameter Value
Operating RangeIndustrial
Supply Voltage Min Volt4.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN US3A991A2
ECCN EUNEC
Packing TypeTray
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameLQFP 144 20x20x1.4 mm
Key features
  • Development tools support\t\t JTAG interface\t\t
  • 10-bit A/D converter\t\t 12/16 channels\t\t Conversion time: min. 3μs, range: 0 to 5V\t\t
  • Timers\t\t 16-bit watchdog timer (WDG)\t\t 6/10 16-bit timers (TIM) each with: 2 input captures, 2 output compares, PWM and pulse counter modes\t\t 6 16-bit PWM modules (PWM)\t\t 3 16-bit timebase timers with 8-bit prescalers\t\t
  • DMA\t\t 4 DMA controllers with 4 channels each\t\t
  • Core\t\t ARM7TDMI 32-bit RISC CPU\t\t 32 MIPS @ 36 MHz\t\t
  • Clock, reset and supply management\t\t 4.5 - 5.5V application supply and I/Os\t\t Embedded 1.8V regulator for core supply\t\t Embedded oscillator running from external 4-8MHz crystal or ceramic resonator\t\t Up to 36 MHz CPU frequency with internal PLL\t\t 32 kHz or 2 MHz internal RC oscillator, software configurable for fast startup and backup clock Real-time clock for clock-calendar function\t\t Wake-up timer driven by internal RC for wake-up from STOP mode\t\t 5 power saving modes: SLOW, WFI, LPWFI, STOP and HALT modes\t\t
  • Memories\t\t Up to 256 Kbytes Flash program memory (10,000 cycles endurance, data retention 20 years @ 85˚ C)\t\t 16 Kbytes RAM\t\t
  • Up to 112 I/O ports\t\t 72/112 multifunctional bidirectional I/Os\t\t
  • 12 communications interfaces\t\t 2 I2C interfaces 4 UART asynchronous serial interfaces\t\t 3 BSPI synchronous serial interfaces\t\t Up to 3 CAN interfaces (2.0B Active)\t\t
  • Nested interrupt controller\t\t Fast interrupt handling with multiple vectors\t\t 64 maskable IRQs with 64 vectors and 16 priority levels\t\t 2 maskable FIQ sources\t\t 16 external interrupts, up to 32 wake-up lines\t\t