STR755FV0T6 NRND

32-bit MCU
Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN US3A991A2
ECCN EUNEC
Packing TypeTray
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameLQFP 100 14x14x1.4
Key Features
  • 8 Communications interfaces 1 I2C interface 3 HiSpeed UARTs w. Modem/LIN capability 2 SSP interfaces (SPI or SSI) up to 16 Mb/s 1 CAN interface (2.0B Active) 1 USB full-speed 12 Mb/s interface with 8 configurable endpoint sizes
  • 6 Timers 16-bit watchdog timer (WDG) 16-bit timer for system timebase functions 3 synchronizable timers each with up to 2 input captures and 2 output compare/PWMs. 16-bit 6-ch. synchronizable PWM timer Dead time generation, edge/center-aligned waveforms and emergency stop Ideal for induction/brushless DC motors
  • Up to 72/38 I/O ports 72/38 GPIOs with High Sink capabilities Atomic bit SET and RES operations
  • Core ARM7TDMI-S 32-bit RISC CPU 54 DMIPS @ 60 MHz
  • Clock, reset and supply management Single supply 3.3V ±10% or 5V ±10% Embedded 1.8V Voltage Regulators Int. RC for fast start-up and backup clock Up to 60 MHz operation using internal PLL with 4 or 8 MHz crystal/ceramic osc. Smart Low Power Modes: SLOW, WFI, STOP and STANDBY with backup registers Real-time Clock, driven by low power internal RC or 32.768 kHz dedicated osc, for clock-calendar and Auto Wake-up
  • Memories Up to 256 KB Flash program memory (10k W/E cycles, retention 20 yrs @ 85°C) 16 KB Read-While-Write Flash for data (100k W/E cycles, retention 20 yrs@ 85°C) Flash Data Readout and Write Protection 16KBytes embedded high speed SRAM Memory mapped interface (SMI) to ext. Serial Flash (64 MB) w. boot capability
  • DMA 4-channel DMA controller Circular buffer management Support for UART, SSP, Timers, ADC
  • 10-bit A/D converter 16/11 chan. with prog. Scan Mode & FIFO Programmable Analog Watchdog feature Conversion time: min. 3.75 μs Start conversion can be triggered by timers
  • Nested interrupt controller Fast interrupt handling with 32 vectors 16 IRQ priorities, 2 maskable FIQ sources 16 external interrupt / wake-up lines

The STR750 family of 32-bit microcontrollers combines the industry-standard ARM7TDMI® 32-bit RISC core, featuring high performance, very low power, and very dense code, with a comprehensive set of peripherals and ST's latest 0.18μ embedded Flash technology. The STR750 family comprises a range of devices integrating a common set of peripherals as well as USB, CAN and some key innovations like clock failure detection and an advanced motor control timer. It supports both 3.3V and 5V, and it is also available in an extended temperature range (-40 to +105°C). This makes it a genuine general purpose microcontroller family, suitable for a wide range of applications.

In stock:
$9.10
Range Unit Price Savings
1 - 9$9.100%
10 - 24$8.2210%
25 - 99$7.8414%
100 - 249$6.8125%
250 - 499$6.5128%
500$5.9335%
Contact Sales