📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

STRG02TR

Active

Synchronous rectifier smart driver

Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
Operating Temp Min Celsius0.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFDFPN 12 3X3X0.9

The STRG02 smart driver implements a control scheme specific to secondary-side synchronous rectification in STVCOT™ based resonant converters.


It provides two high current gate drive outputs, each capable of driving one or more N-channel low-side power MOSFETs. Both gate drivers are controlled by the combination of the START input and embedded predictive ZCD/ZVS control assuring the two external power MOSFETs to be switched in zero voltage / zero current conditions to achieve high efficiency power conversion.


The high impedance mode can be configured with the two external power MOSFETs immediately kept OFF.


The STRG02 is available in a DFN12, 3 x 3 mm package with an exposed pad.

Key features
  • Dual low-side driver for N-channel MOSFETs
  • 4 A sink/source current
  • Operating frequency up to 1 MHz
  • Predictive ZCS / ZVS control
  • High impedance control
  • START input
  • DFN12, 3 x 3 mm package