Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.

STRG04TR

Active

High performance high voltage full bridge driver

Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
Operating Temp Min Celsius0.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameVFQFPN 25L 4x4x0.85 Pitch 0.4

The STRG04 is a 60 V, high voltage, full bridge MOSFET driver IC intendedto implement a control scheme specific to the primary side in VCOT based resonant converters. It provides four high current gate drive outputs, each capable of driving one or more N-channel power MOSFETs.


The device features programmable dead time control to optimize MOSFETs switching losses so optimizing the overall efficiency.


Two PWM inputs control the two half bridge sections independently. The EN pin, when low, forces all the gate drive to low regardless of the PWMs status implementing a HiZ.


Overcurrent protection is programmable and senses through common shunt resistance to be connected in series to the low side power MOSFETs.


The STRG04 is available in a VFQFPN, 4 x 4 mm package with an exposed pad.

Key features
  • 60 V full bridge driver for N-channel MOSFETs
  • Adjustable dead time control
  • 2 A sink/source current
  • Operating frequency up to 1 MHz
  • Enable input
  • Programmable overcurrent protection
  • VFQFPN, 4 x 4 mm package