NRND

STS5N15F4

N-channel 150 V, 0.057 Ohm, 5 A, SO-8 STripFET(TM) DeepGATE(TM) Power MOSFET

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

This STripFET™ DeepGATE™ Power MOSFET technology is among the latest improvements, which have been especially tailored to minimize on-state resistance, with a new gate structure, providing superior switching performances.

Key features
  • N-channel enhancement mode
  • Low gate charge
  • 100% avalanched rated
  • Very low on-resistance
In stock
Quantity $ per unit Savings
1-9$2.070%
10-99$1.6520%
100-499$1.1246%
500$0.9554%
Contact sales
$2.07
$2.06
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

This STripFET™ DeepGATE™ Power MOSFET technology is among the latest improvements, which have been especially tailored to minimize on-state resistance, with a new gate structure, providing superior switching performances.

Key features
  • N-channel enhancement mode
  • Low gate charge
  • 100% avalanched rated
  • Very low on-resistance