Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
N-CHANNEL 60V - 0.017 Ohm - 7.5A SO-8 STripFET™ II MOSFET
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
This Power MOSFET is the latest development of STMicroelectronis unique \Single Feature SizeTM\ strip-based process. The resulting transistor shows extremely high packing density for low on-resistance, rugged avalanche characteristics and less critical alignment steps therefore a remarkable...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.84 | 2% |
| 10-99 | $1.40 | 50% |
| 100-499 | $1.26 | 55% |
| 500 | $1.02 | 63% |
| 500 + |
Contact sales |
|
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
This Power MOSFET is the latest development of STMicroelectronis unique \Single Feature SizeTM\ strip-based process. The resulting transistor shows extremely high packing density for low on-resistance, rugged avalanche characteristics and less critical alignment steps therefore a remarkable...
Read More
|