📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

STSA1805-AP

Active

Low voltage fast-switching NPN power transistor

Quantity $ per Unit Savings
1 - 9$1.330%
10 - 99$1.2010%
100$0.9330%
Contact Sales
In stock
$1.33
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeAmmopack
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-92

The device is manufactured in NPN Planar Technology by using a \Base Island\ layout.


The resulting Transistor shows exceptional high gain performance coupled with very low saturation voltage

Key features
  • VERY LOW COLLECTOR TO EMITTER SATURATION VOLTAGE
  • FAST-SWITCHING SPEED
  • HIGH CURRENT GAIN CHARACTERISTIC