Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

STSAFA110S8SPL03

STSAFA110S8SPL03

STSAFA110DFSPL02

STSAFA110DFSPL02

Active

STSAFA110DFSPL03

Authentication, state-of-the-art security for peripherals and IoT devices

Supply Voltage Min Volt1.8
Supply Voltage Max Volt5.5
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantN/A
GradeIndustrial
Package NameUFDFPN 8 2x3x0.6

The STSAFE-A110 is a highly secure solution that acts as a secure element providing authentication and secure data management services to a local or remote host. It consists of a full turnkey solution with a secure operating system running on the latest generation of secure microcontrollers.The...
Read More

Key features
  • Authentication for:
    • Consumables and peripherals
    • eCloud Internet of things (IoT) connected objects
    • USB Type-C™ power delivery chargers
    • Qi over-the-air chargers
  • Secure channel establishment with remote host including transport layer security (TLS) handshake
  • Signature verification service (secure boot and firmware upgrade)
  • Usage monitoring with secure counters
  • Pairing and secure channel with host application processor
  • Wrapping and unwrapping of local host envelopes
  • Symmetric data encryption or decryption (up to 16 keys)
  • On-chip key pair generation
  • LPWAN security ready:
    • Preloading with Sigfox™ or LoRaWAN® credentials
    • Frame signature and verification
    • Frame encryption and decryption
  • Security features
    • Latest generation of highly secure MCUs
      • Unique serial number on each die

      • CC EAL5+ AVA_VAN5 Common Criteria certified

      • Active shield

      • Monitoring of environmental parameters

      • Protection mechanism against faults

      • Protection against side-channel attacks

    • Advanced asymmetric cryptography
      • Elliptic curve cryptography (ECC) with NIST or Brainpool 256-bit and 384-bit curves

      • Elliptic curve digital signature algorithm (ECDSA) with SHA-256 and SHA-384 for digital signature generation and verification

      • Elliptic curve Diffie-Hellman (ECDH) for key establishment

    • Advanced symmetric cryptography
      • Secure operating system with protection against logical and physical attacks

    • Secure operating system
      • Secure STSAFE-A110 kernel for authentication and data management

      • Protection against logical and physical attacks

  • Hardware features
    • 6 Kbytes of configurable non-volatile memory
      • Highly reliable CMOS EEPROM technology

      • 30 years’ data retention at 25 °C

      • 500 000 erase / program cycles endurance at 25 °C

      • 1.62 V to 5.5 V continuous supply voltage

  • Protocol
    • I²C-bus slave interface
      • Up to 400 kbps transmission speed (Fast mode) and true open-drain pads

      • 7-bit addressing

  • Packages
    • ECOPACK-compliant SO8N 8-lead plastic small outline and UFDFPN 8-lead ultra thin profile fine pitch dual flat packages
Out of Stock
Supply Voltage Min Volt1.8
Supply Voltage Max Volt5.5
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantN/A
GradeIndustrial
Package NameUFDFPN 8 2x3x0.6

The STSAFE-A110 is a highly secure solution that acts as a secure element providing authentication and secure data management services to a local or remote host. It consists of a full turnkey solution with a secure operating system running on the latest generation of secure microcontrollers.The...
Read More

Key features
  • Authentication for:
    • Consumables and peripherals
    • eCloud Internet of things (IoT) connected objects
    • USB Type-C™ power delivery chargers
    • Qi over-the-air chargers
  • Secure channel establishment with remote host including transport layer security (TLS) handshake
  • Signature verification service (secure boot and firmware upgrade)
  • Usage monitoring with secure counters
  • Pairing and secure channel with host application processor
  • Wrapping and unwrapping of local host envelopes
  • Symmetric data encryption or decryption (up to 16 keys)
  • On-chip key pair generation
  • LPWAN security ready:
    • Preloading with Sigfox™ or LoRaWAN® credentials
    • Frame signature and verification
    • Frame encryption and decryption
  • Security features
    • Latest generation of highly secure MCUs
      • Unique serial number on each die

      • CC EAL5+ AVA_VAN5 Common Criteria certified

      • Active shield

      • Monitoring of environmental parameters

      • Protection mechanism against faults

      • Protection against side-channel attacks

    • Advanced asymmetric cryptography
      • Elliptic curve cryptography (ECC) with NIST or Brainpool 256-bit and 384-bit curves

      • Elliptic curve digital signature algorithm (ECDSA) with SHA-256 and SHA-384 for digital signature generation and verification

      • Elliptic curve Diffie-Hellman (ECDH) for key establishment

    • Advanced symmetric cryptography
      • Secure operating system with protection against logical and physical attacks

    • Secure operating system
      • Secure STSAFE-A110 kernel for authentication and data management

      • Protection against logical and physical attacks

  • Hardware features
    • 6 Kbytes of configurable non-volatile memory
      • Highly reliable CMOS EEPROM technology

      • 30 years’ data retention at 25 °C

      • 500 000 erase / program cycles endurance at 25 °C

      • 1.62 V to 5.5 V continuous supply voltage

  • Protocol
    • I²C-bus slave interface
      • Up to 400 kbps transmission speed (Fast mode) and true open-drain pads

      • 7-bit addressing

  • Packages
    • ECOPACK-compliant SO8N 8-lead plastic small outline and UFDFPN 8-lead ultra thin profile fine pitch dual flat packages
Associated products