Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Authentication, state-of-the-art security for peripherals and IoT devices
| Sustainable Technology Compliancy | Environmental |
| Supply Voltage Min Volt | 1.8 |
| Supply Voltage Max Volt | 5.5 |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | N/A |
| Grade | Industrial |
| Package Name | SO-8 |
The STSAFE-A110 is a highly secure solution that acts as a secure element providing authentication and secure data management services to a local or remote host. It consists of a full turnkey solution with a secure operating system running on the latest generation of secure microcontrollers.The...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.50 | 2% |
| 10-24 | $1.86 | 24% |
| 25-99 | $1.70 | 31% |
| 100-249 | $1.52 | 38% |
| 250-499 | $1.44 | 41% |
| 500 | $1.41 | 42% |
| 500 + |
Contact sales |
|
| Sustainable Technology Compliancy | Environmental |
| Supply Voltage Min Volt | 1.8 |
| Supply Voltage Max Volt | 5.5 |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | N/A |
| Grade | Industrial |
| Package Name | SO-8 |
The STSAFE-A110 is a highly secure solution that acts as a secure element providing authentication and secure data management services to a local or remote host. It consists of a full turnkey solution with a secure operating system running on the latest generation of secure microcontrollers.The...
Read More
|