Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Secure authentication companion device for consumables, accessories, and connected objects
| Supply Voltage Min Volt | 1.8 |
| Supply Voltage Max Volt | 3.3 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | N/A |
| Grade | Industrial |
| Package Name | UFDFPN 8 2x3x0.6 |
The STSAFE-A120 is a secure element, providing authentication and secure data management services to a local or remote host. It also provides cryptographic services like hashing, encryption, and decryption. It consists of a full turnkey solution with a secure operating system running on the latest...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.60 | 2% |
| 10-24 | $1.94 | 24% |
| 25-99 | $1.75 | 31% |
| 100-499 | $1.59 | 38% |
| 500 | $1.55 | 39% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.8 |
| Supply Voltage Max Volt | 3.3 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | N/A |
| Grade | Industrial |
| Package Name | UFDFPN 8 2x3x0.6 |
The STSAFE-A120 is a secure element, providing authentication and secure data management services to a local or remote host. It also provides cryptographic services like hashing, encryption, and decryption. It consists of a full turnkey solution with a secure operating system running on the latest...
Read More
|