Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
Authentication & Brand protection secure solution
| Supply Voltage Min Volt | 1.62 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -25.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | N/A |
| Grade | Industrial |
| Package Name | UFDFPN 8 2x3x0.6 |
The STSAFE-L010 system-on-chip is a secure element providing authentication and data management services to a local host.The primary function of the STSAFE-L010 is to allow the peripheral or consumable to which it is attached to be authenticated by a host for the latter to discriminate between...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.80 | 2% |
| 10-24 | $1.31 | 26% |
| 25-99 | $1.16 | 34% |
| 100-249 | $1.06 | 40% |
| 250-499 | $1.03 | 41% |
| 500 | $0.95 | 46% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.62 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -25.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | N/A |
| Grade | Industrial |
| Package Name | UFDFPN 8 2x3x0.6 |
The STSAFE-L010 system-on-chip is a secure element providing authentication and data management services to a local host.The primary function of the STSAFE-L010 is to allow the peripheral or consumable to which it is attached to be authenticated by a host for the latter to discriminate between...
Read More
|