Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
New
Authentication & Brand protection secure solution
| Supply Voltage Min Volt | 1.62 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -25.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | N/A |
| Grade | Industrial |
| Package Name | UFDFPN 8 2x3x0.6 |
The STSAFE-L010 system-on-chip is a secure element providing authentication and data management services to a local host.The primary function of the STSAFE-L010 is to allow the peripheral or consumable to which it is attached to be authenticated by a host for the latter to discriminate between...
Read More
|
| Supply Voltage Min Volt | 1.62 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -25.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | N/A |
| Grade | Industrial |
| Package Name | UFDFPN 8 2x3x0.6 |
The STSAFE-L010 system-on-chip is a secure element providing authentication and data management services to a local host.The primary function of the STSAFE-L010 is to allow the peripheral or consumable to which it is attached to be authenticated by a host for the latter to discriminate between...
Read More
|