STSPIN32G0251Q

STSPIN32G0251Q

Active

STSPIN32G0251QTR

250 V three-phase BLDC controller with embedded STM32 MCU

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 10X10X0.95 72L PITCH 05

The STSPIN32G0251 is a system-in-package providing an integrated solution suitable for driving three-phase applications.It embeds an MCU (STM32G031x8x3) featuring an Arm 32-bit Cortex®-M0+ CPU and a 250 V triple half-bridge gate driver, able to drive N-channel power MOSFETs or IGBTs.A comparator...
Read More

Key features
  • Three-phase gate drivers
    • High-voltage rail up to 250 V
    • dV/dt transient immunity ±50 V/ns
    • Gate driving voltage range from 9 V to 20 V
  • Driver current capability:
    • 200/350 mA source/sink current @ 25 °C
  • 32-bit ARM®
    Cortex®-M0+ MCU core:
    • Up to 64
      MHz clock frequency
    • 8-Kbyte SRAM with hardware parity check
    • 64-Kbyte flash memory with protection and securable area
    • CRC calculation unit
  • Up to 32 general-purpose I/O ports (GPIO)
  • 1 advanced timer for motor control, 16-bit with up to 6 x PWM channels
  • 5 general-purpose timers (1x 32-bit)
  • 2 low-power timers
  • 12-bit ADC converter (up to 15 channels) with 2 MSps conversion rate
  • 5-channel DMA controller with flexible mapping
  • Internal high precision voltage reference
  • Full set of interfaces: 2x I2C, 2x SPI, 3x UART and 1x low-power UART
  • Matched propagation delay for all channels
  • Integrated bootstrap diodes
  • Comparator for fast overcurrent protection
  • UVLO, interlocking, and deadtime functions
  • Smart shutdown (smartSD) function
  • Standby mode for low power consumption
  • On-chip debug support via SWD
  • Extended temperature range: -40 to +125 °C
  • QFN 10x10 72L pitch 0.5 creepage 1.8 mm package
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 10X10X0.95 72L PITCH 05

The STSPIN32G0251 is a system-in-package providing an integrated solution suitable for driving three-phase applications.It embeds an MCU (STM32G031x8x3) featuring an Arm 32-bit Cortex®-M0+ CPU and a 250 V triple half-bridge gate driver, able to drive N-channel power MOSFETs or IGBTs.A comparator...
Read More

Key features
  • Three-phase gate drivers
    • High-voltage rail up to 250 V
    • dV/dt transient immunity ±50 V/ns
    • Gate driving voltage range from 9 V to 20 V
  • Driver current capability:
    • 200/350 mA source/sink current @ 25 °C
  • 32-bit ARM®
    Cortex®-M0+ MCU core:
    • Up to 64
      MHz clock frequency
    • 8-Kbyte SRAM with hardware parity check
    • 64-Kbyte flash memory with protection and securable area
    • CRC calculation unit
  • Up to 32 general-purpose I/O ports (GPIO)
  • 1 advanced timer for motor control, 16-bit with up to 6 x PWM channels
  • 5 general-purpose timers (1x 32-bit)
  • 2 low-power timers
  • 12-bit ADC converter (up to 15 channels) with 2 MSps conversion rate
  • 5-channel DMA controller with flexible mapping
  • Internal high precision voltage reference
  • Full set of interfaces: 2x I2C, 2x SPI, 3x UART and 1x low-power UART
  • Matched propagation delay for all channels
  • Integrated bootstrap diodes
  • Comparator for fast overcurrent protection
  • UVLO, interlocking, and deadtime functions
  • Smart shutdown (smartSD) function
  • Standby mode for low power consumption
  • On-chip debug support via SWD
  • Extended temperature range: -40 to +125 °C
  • QFN 10x10 72L pitch 0.5 creepage 1.8 mm package