Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

STSPIN32G0B1

STSPIN32G0B1

Active

STSPIN32G0B1TR

Advanced brushless motor controller with embedded STM32G0 MCU

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 48 7x7x1.0 mm

The STSPIN32G0 is a family of highly integrated system-in-package providing solution suitable for driving three-phase brushless motors using different driving modes extremely reducing the BOM and area.It is composed by four part numbers, for full flexibility in balancing the resources among op-amp...
Read More

Key features
  • Operating voltage from 6.7 to 45 V
  • Three-phase gate drivers:
    • 600
      mA sink/source
    • Integrated bootstrap diodes
    • Cross-conduction prevention
  • 32-bit ARM® Cortex™-M0+ core:
    • Up to 64 MHz clock frequency
    • 8-kbyte SRAM with hardware parity check
    • 64-kbyte flash memory with protection and securable area
  • 3.3. V DC-DC buck converter regulator with overcurrent, short-circuit, and thermal protection
  • 12 V LDO linear regulator with thermal protection
  • Up to 23 fast I/O ports (GPIO)
  • 5-channel DMA controller with flexible mapping
  • 12-bit ADC (up to 11 external channels) with 2.5 Msps conversion rate
  • Advanced-control timer dedicated for motor control
  • Up to 5 general purpose timers (1 x 32-bit + 4 x 16-bit)
  • I2C, USART, and SPI interfaces
  • Up to 3 rail-to-rail operation amplifiers for signal conditioning
  • Comparator for overcurrent protection
  • Standby mode for low power consumption
  • UVLO protection on each power supply:
    • VM, VDD, VREG, and VBOOTx
  • On-chip debug support via SWD and embedded bootloader through UART and I2C
  • Extended temperature range: -40 to +125 °C
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 48 7x7x1.0 mm

The STSPIN32G0 is a family of highly integrated system-in-package providing solution suitable for driving three-phase brushless motors using different driving modes extremely reducing the BOM and area.It is composed by four part numbers, for full flexibility in balancing the resources among op-amp...
Read More

Key features
  • Operating voltage from 6.7 to 45 V
  • Three-phase gate drivers:
    • 600
      mA sink/source
    • Integrated bootstrap diodes
    • Cross-conduction prevention
  • 32-bit ARM® Cortex™-M0+ core:
    • Up to 64 MHz clock frequency
    • 8-kbyte SRAM with hardware parity check
    • 64-kbyte flash memory with protection and securable area
  • 3.3. V DC-DC buck converter regulator with overcurrent, short-circuit, and thermal protection
  • 12 V LDO linear regulator with thermal protection
  • Up to 23 fast I/O ports (GPIO)
  • 5-channel DMA controller with flexible mapping
  • 12-bit ADC (up to 11 external channels) with 2.5 Msps conversion rate
  • Advanced-control timer dedicated for motor control
  • Up to 5 general purpose timers (1 x 32-bit + 4 x 16-bit)
  • I2C, USART, and SPI interfaces
  • Up to 3 rail-to-rail operation amplifiers for signal conditioning
  • Comparator for overcurrent protection
  • Standby mode for low power consumption
  • UVLO protection on each power supply:
    • VM, VDD, VREG, and VBOOTx
  • On-chip debug support via SWD and embedded bootloader through UART and I2C
  • Extended temperature range: -40 to +125 °C