STSPIN32G0B2

STSPIN32G0B2

Active

STSPIN32G0B2TR

Advanced brushless motor controller with embedded STM32G0 MCU

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 48 7x7x1.0 mm

The STSPIN32G0 is a family of highly integrated system-in-package providing solution suitable for driving three-phase brushless motors using different driving modes extremely reducing the BOM and area.It is composed by four part numbers, for full flexibility in balancing the resources among op-amp...
Read More

Key features
  • Operating voltage from 6.7 to 45 V
  • Three-phase gate drivers:
    • 600
      mA sink/source
    • Integrated bootstrap diodes
    • Cross-conduction prevention
  • 32-bit ARM® Cortex-M0+ core:
    • Up to 64 MHz clock frequency
    • 8-kbyte SRAM with hardware parity check
    • 64-kbyte flash memory with protection and securable area
  • 3.3. V DC-DC buck converter regulator with overcurrent, short-circuit, and thermal protection
  • 12 V LDO linear regulator with thermal protection
  • Up to 23 fast I/O ports (GPIO)
  • 5-channel DMA controller with flexible mapping
  • 12-bit ADC (up to 11 external channels) with 2.5 Msps conversion rate
  • Advanced-control timer dedicated for motor control
  • Up to 5 general purpose timers (1 x 32-bit + 4 x 16-bit)
  • I2C, USART, and SPI interfaces
  • Up to 3 rail-to-rail operation amplifiers for signal conditioning
  • Comparator for overcurrent protection
  • Standby mode for low power consumption
  • UVLO protection on each power supply:
    • VM, VDD, VREG, and VBOOTx
  • On-chip debug support via SWD and embedded bootloader through UART and I2C
  • Extended temperature range: -40 to +125 °C
Out of Stock
Quantity $ per unit Savings
1-9$3.6719%
10-99$3.2927%
100-249$2.7040%
250-499$2.5643%
500$2.2949%
Contact sales
Special Price $3.67 Regular Price $4.51
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 48 7x7x1.0 mm

The STSPIN32G0 is a family of highly integrated system-in-package providing solution suitable for driving three-phase brushless motors using different driving modes extremely reducing the BOM and area.It is composed by four part numbers, for full flexibility in balancing the resources among op-amp...
Read More

Key features
  • Operating voltage from 6.7 to 45 V
  • Three-phase gate drivers:
    • 600
      mA sink/source
    • Integrated bootstrap diodes
    • Cross-conduction prevention
  • 32-bit ARM® Cortex-M0+ core:
    • Up to 64 MHz clock frequency
    • 8-kbyte SRAM with hardware parity check
    • 64-kbyte flash memory with protection and securable area
  • 3.3. V DC-DC buck converter regulator with overcurrent, short-circuit, and thermal protection
  • 12 V LDO linear regulator with thermal protection
  • Up to 23 fast I/O ports (GPIO)
  • 5-channel DMA controller with flexible mapping
  • 12-bit ADC (up to 11 external channels) with 2.5 Msps conversion rate
  • Advanced-control timer dedicated for motor control
  • Up to 5 general purpose timers (1 x 32-bit + 4 x 16-bit)
  • I2C, USART, and SPI interfaces
  • Up to 3 rail-to-rail operation amplifiers for signal conditioning
  • Comparator for overcurrent protection
  • Standby mode for low power consumption
  • UVLO protection on each power supply:
    • VM, VDD, VREG, and VBOOTx
  • On-chip debug support via SWD and embedded bootloader through UART and I2C
  • Extended temperature range: -40 to +125 °C