Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
Free
Industrial fully integrated H-bridge motor driver
| Operating Range | Automotive |
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 28.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN 6X6 TRIPLE PAD L26+2 |
STSPIN3P2 is a full-bridge product series that expands the capability of STSPIN family for low-voltage DC motors.STSPIN3P2 integrates efficient and robust technologies from STMicroelectronics to provide reliable solutions at an unrivaled level for industrial applications. The level of protection...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.00 | 2% |
| 10-24 | $3.02 | 23% |
| 25-99 | $2.78 | 29% |
| 100-249 | $2.51 | 36% |
| 250-499 | $2.38 | 39% |
| 500 | $2.36 | 40% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 28.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN 6X6 TRIPLE PAD L26+2 |
STSPIN3P2 is a full-bridge product series that expands the capability of STSPIN family for low-voltage DC motors.STSPIN3P2 integrates efficient and robust technologies from STMicroelectronics to provide reliable solutions at an unrivaled level for industrial applications. The level of protection...
Read More
|