🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
Free
Scalable 5 A full-bridge driver for brushed DC motors
Operating Range | Industrial |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | VFQFPN 32 5x5x1.0 mm |
The STSPIN958 is a 5A full bridge driver for brushed DC motors.The power stage is designed with high dynamic performance, allowing to achieve high frequency PWM control with precise duty-cycle.The device offers a current limiter with adjustable threshold and off-time with slow or mixed decay...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.34 | 0% |
10-24 | $1.74 | 25% |
25-99 | $1.59 | 32% |
100-249 | $1.42 | 39% |
250-499 | $1.34 | 43% |
500 | $1.30 | 44% |
500 + |
Contact sales |
Operating Range | Industrial |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | VFQFPN 32 5x5x1.0 mm |
The STSPIN958 is a 5A full bridge driver for brushed DC motors.The power stage is designed with high dynamic performance, allowing to achieve high frequency PWM control with precise duty-cycle.The device offers a current limiter with adjustable threshold and off-time with slow or mixed decay...
Read More
|