Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
75V high-current half-bridge advanced motor driver series
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | VFQFPN 7X7X1.0-49L PITCH 0.4 |
The STSPIN9P series is an extremely flexible platform that supports a wide range of low-voltage motors with power ratings up to 500 W, including stepper, brushed, and brushless DC motors.Thanks to the integration of low RDS(ON) MOSFETs (16 mΩ or 27 mΩ depending on the model), the BOM space saving...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.87 | 2% |
| 10-24 | $3.71 | 22% |
| 25-99 | $3.42 | 28% |
| 100-249 | $3.10 | 35% |
| 250-500 | $2.95 | 38% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | VFQFPN 7X7X1.0-49L PITCH 0.4 |
The STSPIN9P series is an extremely flexible platform that supports a wide range of low-voltage motors with power ratings up to 500 W, including stepper, brushed, and brushless DC motors.Thanks to the integration of low RDS(ON) MOSFETs (16 mΩ or 27 mΩ depending on the model), the BOM space saving...
Read More
|