Active

Free

STSPIN9P15TR

75V high-current half-bridge advanced motor driver series

Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameVFQFPN 7X7X1.0-49L PITCH 0.4

The STSPIN9P series is an extremely flexible platform that supports a wide range of low-voltage motors with power ratings up to 500 W, including stepper, brushed, and brushless DC motors.Thanks to the integration of low RDS(ON) MOSFETs (16 mΩ or 27 mΩ depending on the model), the BOM space saving...
Read More

Key features
  • Supply voltage from 7 V to 75 V
  • Embedded power MOSFETs with scalable current ratings:
    • 10 Arms,
      RDS(ON) = 16 mΩ typ
    • 6 Arms,
      RDS(ON) = 27 mΩ typ
  • Current sensing amplifier
  • Current limiter implementing PWM trimming or fixed OFF time control
  • Adjustable slew rate for improved EMI/efficiency trade-off
  • Full set of protections: overtemperature, overcurrent and UVLO
  • Open-load detection
In stock
Quantity $ per unit Savings
1-9$4.050%
10-24$3.0624%
25-99$2.8131%
100-249$2.5537%
250-499$2.4140%
500$2.4041%
Contact sales
$4.05
$4.05
or
Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameVFQFPN 7X7X1.0-49L PITCH 0.4

The STSPIN9P series is an extremely flexible platform that supports a wide range of low-voltage motors with power ratings up to 500 W, including stepper, brushed, and brushless DC motors.Thanks to the integration of low RDS(ON) MOSFETs (16 mΩ or 27 mΩ depending on the model), the BOM space saving...
Read More

Key features
  • Supply voltage from 7 V to 75 V
  • Embedded power MOSFETs with scalable current ratings:
    • 10 Arms,
      RDS(ON) = 16 mΩ typ
    • 6 Arms,
      RDS(ON) = 27 mΩ typ
  • Current sensing amplifier
  • Current limiter implementing PWM trimming or fixed OFF time control
  • Adjustable slew rate for improved EMI/efficiency trade-off
  • Full set of protections: overtemperature, overcurrent and UVLO
  • Open-load detection