🎄 Join our holiday celebration with $5.99 flat-rate shipping until December 12th! 🎄

STSR30D-TR

STSR30D-TR

STSR30D

NRND

SYNCHRONOUS RECTIFIERS SMART DRIVERS FOR ADAPTOR FLYBACK

Quantity $ per Unit Savings
1 - 9$3.550%
10 - 24$3.1810%
25 - 99$3.0115%
100 - 249$2.6226%
250 - 499$2.4830%
500$2.2237%
Contact Sales
In stock
$3.55
Parameter NameParameter Value
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

STSR30 Smart Driver IC provides a high current outputs to properly drive secondary Power Mosfets used as Synchronous Rectifier in low output voltage, high efficiency Flyback Converters. From a synchronizing clock input, withdrawn on the secondary side of the isolation transformer, the IC generates a driving signal with set dead times with respect to the primary side PWM signal.


The IC operation prevents secondary side shoot-through conditions at turn-on of the primary switch providing anticipation in turn-off the output. This smart function is implemented by a fast cycle-after-cycle logic control mechanism, based on a high frequency oscillator synchronized by the clock signal. This anticipation is externally set through external component. A special Inhibit function, detecting the voltage across the Synchronous FET, allows to shut-off the drive output during discontinuous mode condition. A Disable pin allows turning off the device during no-load condition reducing overall current consumption.

Key features
  • POSSIBILITY TO OPERATE IN DISCONTINUOUS MODE
  • SUPPLY VOLTAGE RANGE: 4V TO 5.5V
  • OPERATING FREQUENCY: 20 TO 500 KHz
  • TYPICAL PEAK OUTPUT CURRENT: (SOURCE-SINK: 1.5A)
  • AUTOMATIC TURN OFF FOR DUTY-CYCLE LESS THAN 14%
  • INHIBIT BLANKING TIME: 700 ns