🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!
🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
Active
Ultrafast recovery diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | ISOTOP |
The STTH10002 is a dual rectifier suited for welding equipment, and high power industrial applications.
Packaged in ISOTOP, this device is intended for use in the secondary rectification of power converters.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $21.37 | 0% |
| 10-99 | $15.90 | 26% |
| 100-500 | $12.84 | 40% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | ISOTOP |
The STTH10002 is a dual rectifier suited for welding equipment, and high power industrial applications.
Packaged in ISOTOP, this device is intended for use in the secondary rectification of power converters.
|