📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

STTH10002TV1

STTH10002TV1

STTH10002TV2

Active

Free

Ultrafast recovery diode

Quantity $ per Unit Savings
1 - 2$23.650%
Contact Sales
In stock
$23.65
or
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameISOTOP

The STTH10002 is a dual rectifier suited for welding equipment, and high power industrial applications.


Packaged in ISOTOP, this device is intended for use in the secondary rectification of power converters.

Key features
  • Very low forward losses
  • Low recovery time
  • High surge current capability
  • Insulated package
    • Insulating voltage = 2500 V rms
    • Capacitance = 45 pF
  • Complies with UL standards (File ref: E81734)