STTH1002CG-TR

STTH1002CG-TR

STTH1002CFP

STTH1002CFP

Active

STTH1002CR

High Efficiency Ultrafast Diode

Operating RangeIndustrial
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameI2PAK

Dual center tap rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packaged in DPAK, D²PAK, TO-220AB, I²PAK and TO-220FPAB, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection...
Read More

Key features
  • Suited for SMPS
  • Low losses
  • Low forward and reverse recovery times
  • Insulated package: TO-220FPAB
    • Insulating voltage: 2000
      VRMS sine
  • High junction temperature
  • Low leakage current
  • ECOPACK®2 compliant component for DPAK and D²PAK on demand
Out of Stock
Quantity $ per unit Savings
1-500$1.320%
Contact sales
$1.32
Operating RangeIndustrial
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameI2PAK

Dual center tap rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packaged in DPAK, D²PAK, TO-220AB, I²PAK and TO-220FPAB, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection...
Read More

Key features
  • Suited for SMPS
  • Low losses
  • Low forward and reverse recovery times
  • Insulated package: TO-220FPAB
    • Insulating voltage: 2000
      VRMS sine
  • High junction temperature
  • Low leakage current
  • ECOPACK®2 compliant component for DPAK and D²PAK on demand