🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
Ultrafast diode 200V, dual 5A
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | PSMC-3L-EP |
The STTH1002CSF has been developed for applications requiring an optimized VF and reverse recovery characteristics.
These characteristics make it ideal for use in secondary rectification functions, such as DC/DC converters or lighting applications.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.22 | 0% |
10-99 | $0.80 | 35% |
100-499 | $0.60 | 51% |
500 | $0.47 | 62% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | PSMC-3L-EP |
The STTH1002CSF has been developed for applications requiring an optimized VF and reverse recovery characteristics.
These characteristics make it ideal for use in secondary rectification functions, such as DC/DC converters or lighting applications.
|