Active
High Efficiency Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Industrial |
| Package Name | DPAK |
The STTH1003S is an ultrafast recovery power rectifier dedicated to energy recovery in PDP applications.
It is especially designed for clamping function in energy recovery block. The compromise between forward voltage drop and recovery time offers optimized performances.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.05 | 0% |
| 10-99 | $0.66 | 38% |
| 100-499 | $0.43 | 59% |
| 500 | $0.33 | 69% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Industrial |
| Package Name | DPAK |
The STTH1003S is an ultrafast recovery power rectifier dedicated to energy recovery in PDP applications.
It is especially designed for clamping function in energy recovery block. The compromise between forward voltage drop and recovery time offers optimized performances.
|