Active

STTH100W06CW

600 V, 100 A dual Ultrafast Rectifier Diode

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-247

The STTH100W06CW, uses ST Turbo 2, 600 V technology. It is especially suited to be used for DC/DC and DC/AC converters in secondary stage of MIG/MMA/TIG welding machine. Housed in ST's TO-247, this device offers high power integration for all welding machines and industrial applications.

Key features
  • Ultrafast switching
  • Low reverse recovery current
  • Low thermal resistance
  • Reduces switching losses
  • ECOPACK®2 compliant component
  • Ribbon bonding for more robustness
Out of Stock
Quantity $ per unit Savings
1-9$7.150%
10-40$6.2612%
Contact sales
$7.15
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-247

The STTH100W06CW, uses ST Turbo 2, 600 V technology. It is especially suited to be used for DC/DC and DC/AC converters in secondary stage of MIG/MMA/TIG welding machine. Housed in ST's TO-247, this device offers high power integration for all welding machines and industrial applications.

Key features
  • Ultrafast switching
  • Low reverse recovery current
  • Low thermal resistance
  • Reduces switching losses
  • ECOPACK®2 compliant component
  • Ribbon bonding for more robustness