Active
200 V 1 A Ultrafast Recovery Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMA |
The STTH102 uses ST's new 200 V planar Pt doping technology, and it is specially suited for switching mode base drive and transistor circuits.
Packaged in SMA and DO-41, the STTH102 is ideal for use as a free wheeling diode in power supplies and other power switching applications.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.51 | 2% |
| 10-99 | $0.31 | 37% |
| 100-499 | $0.20 | 60% |
| 500 | $0.15 | 70% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMA |
The STTH102 uses ST's new 200 V planar Pt doping technology, and it is specially suited for switching mode base drive and transistor circuits.
Packaged in SMA and DO-41, the STTH102 is ideal for use as a free wheeling diode in power supplies and other power switching applications.
|