🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
200 V 1 A Ultrafast Recovery Diode
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | DO 41 PLASTIC |
The STTH102 uses ST's new 200 V planar Pt doping technology, and it is specially suited for switching mode base drive and transistor circuits.
Packaged in SMA and DO-41, the STTH102 is ideal for use as a free wheeling diode in power supplies and other power switching applications.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.30 | 1% |
10-99 | $0.20 | 34% |
100-499 | $0.15 | 50% |
500 | $0.11 | 63% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | DO 41 PLASTIC |
The STTH102 uses ST's new 200 V planar Pt doping technology, and it is specially suited for switching mode base drive and transistor circuits.
Packaged in SMA and DO-41, the STTH102 is ideal for use as a free wheeling diode in power supplies and other power switching applications.
|