Active

STTH108A

High Voltage Ultrafast Rectifier Diode

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMA

The STTH108, which is using ST ultrafast high voltage planar technology, is specially suited for free-wheeling, clamping, snubbering, demagnetization in power supplies and other power switching applications.

Key features
  • Low forward voltage drop
  • High surge current capability
  • High reliability
  • Planar technology
  • Soft switching for reduced EMI disturbances
In stock
Quantity $ per unit Savings
1-9$0.410%
10-99$0.2831%
100-499$0.2149%
500$0.1661%
Contact sales
$0.41
$0.41
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMA

The STTH108, which is using ST ultrafast high voltage planar technology, is specially suited for free-wheeling, clamping, snubbering, demagnetization in power supplies and other power switching applications.

Key features
  • Low forward voltage drop
  • High surge current capability
  • High reliability
  • Planar technology
  • Soft switching for reduced EMI disturbances