Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Automotive 1200 V, 1 A Ultrafast Diode
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SMB Flat |
The STTH112-Y, which is using ST’s new 1200 V planar technology, is especially suited for switching mode base drive and transistor circuits.The device is also intended for use as a free-wheeling diode in power supplies and other power switching applications in automotive K...
Read More
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SMB Flat |
The STTH112-Y, which is using ST’s new 1200 V planar technology, is especially suited for switching mode base drive and transistor circuits.The device is also intended for use as a free-wheeling diode in power supplies and other power switching applications in automotive K...
Read More
|