Active

STTH12003TV1

Ultrafast Recovery Rectifier Diode

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameISOTOP

Dual rectifiers suited for Switch Mode Power Supply and high frequency DC to DC converters.


Packaged in ISOTOP, this device is intended for use in low voltage, high frequency inverters, free wheeling operation, welding equipment and telecom power supplies.

Key features
  • COMBINES HIGHEST RECOVERY AND REVERSE VOLTAGE PERFORMANCE
  • INSULATED PACKAGE: ISOTOP Insulated voltage: 2500 VRMS Capacitance: < 45 pF
  • ULTRA-FAST, SOFT AND NOISE-FREE RECOVERY
  • LOW INDUCTANCE AND LOW CAPACITANCE ALLOW SIMPLIFIED LAYOUT
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameISOTOP

Dual rectifiers suited for Switch Mode Power Supply and high frequency DC to DC converters.


Packaged in ISOTOP, this device is intended for use in low voltage, high frequency inverters, free wheeling operation, welding equipment and telecom power supplies.

Key features
  • COMBINES HIGHEST RECOVERY AND REVERSE VOLTAGE PERFORMANCE
  • INSULATED PACKAGE: ISOTOP Insulated voltage: 2500 VRMS Capacitance: < 45 pF
  • ULTRA-FAST, SOFT AND NOISE-FREE RECOVERY
  • LOW INDUCTANCE AND LOW CAPACITANCE ALLOW SIMPLIFIED LAYOUT