Active
Ultrafast recovery diodes
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | ISOTOP |
The STTH120R04TV series uses ST's new 400 V planar Pt doping technology. The STTH120R04 is specially suited for switching mode base drive and transistor circuits, such as welding equipment.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $23.13 | 0% |
10-99 | $17.12 | 26% |
100-199 | $16.87 | 27% |
200-500 | $14.05 | 39% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | ISOTOP |
The STTH120R04TV series uses ST's new 400 V planar Pt doping technology. The STTH120R04 is specially suited for switching mode base drive and transistor circuits, such as welding equipment.
|